IESNA:LM-63-2002
[TEST]P1852415
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2604-763-8)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S1005D1440U830-4F0-1E-UDD-FLBHOB(270)-B
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1005 LUMENS PER FOOT, BATWING FLUSH LENS, BLACK REGRESSED HOUSING
[MORE]UPLIGHT 1440 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4882
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 84.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
878.7 873 867.4 858.6 851.8 843.9 829.2 810.2 796.6 781.9
757 729.6 710.3 688.8 655.1 620.9 597.1 573.3 536.3 495.8
469.8 442.6 400.4 359.7 332.5 305.4 264.6 223.3 193.9 168.9
130.2 92 69.3 47.8 21.2 4.5 0 7.4 25.8 59.7
77.4 92.2 118 150.1 167.7 186.9 217.5 244.4 263.6 282.8
311.5 339.9 357.6 376.8 401.9 424.4 440.6 458.3 483 510.3
523.5 541.2 562.2 583.6 595.4 605.7 621.2 630.4 637.8 642.2
648.9 520.6 0
878.7 877.6 873 865 858.7 850.3 835.5 818.4 804.8 789.1
762 731.6 710.3 686.8 648.2 608.8 582 553.7 509.9 463.9
433.3 402.6 356.4 310.6 281 251.8 208 168.7 142.3 119.4
84.9 55.5 40.4 27.5 11.8 2.5 0 4.8 16 36.9
52 64.2 81.9 105 119.4 135.3 159.4 182.7 197.2 211.2
232.1 252.1 265.9 281.1 303.5 325.1 340.6 356.4 379.7 403.9
417.8 434.9 455.7 474.8 487.3 498.9 517.2 535.6 553.4 574.9
611.2 508.8 0
878.7 882.1 878.7 871.4 865.6 856.7 841.7 826.6 813 796.3
767.1 733.6 710.3 684.8 641.3 596.7 566.9 534.1 483.4 431.9
396.8 362.6 312.4 261.6 229.4 198.2 151.4 114.1 90.7 69.8
39.6 19 11.5 7.1 2.4 0.5 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71.1 83.7 101.2 120.9 130.9 139.6
152.6 164.3 174.1 185.4 205.2 225.8 240.7 254.4 276.5 297.6
312.1 328.5 349.2 366 379.1 392.1 413.1 440.7 469 507.6
573.5 497 0
878.7 880.2 877.8 871 866.4 858.1 842.9 826 811.2 792.4
760.3 721.6 695.2 663.1 611.7 559.8 523.5 485.4 426.4 365.4
325.4 291.5 244.8 198.9 170.3 142.3 101.4 70.5 54.2 39.5
19.3 7 2.8 1.3 0 0 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.2 58 71.3 87.4 95.2 102.6
114.3 123.8 132.1 141.9 159.8 177 189.3 200.6 218.8 237.3
252.5 270.2 293.7 314.7 330 345.2 370.5 397.9 424 459.9
531.5 483.2 0
878.7 876.2 874.6 868.2 865.2 857.9 842.2 822.4 806.2 784.8
749.6 705 675.1 635 574.6 514.5 470.7 427.1 359.1 287.5
242.4 210 169.3 131.8 108.6 85.7 53.6 30.5 22.8 15.6
7.4 3.1 0.9 0.4 0 0 0 1.5 2.3 3.3
5.9 9.1 13.9 28 36 41 50.8 63.3 69.8 77.2
89.7 99 106.7 115.9 131.9 145 154 162.7 176.1 192.4
208.3 228 255.2 282.6 300.5 318.3 348.4 372.5 392 418.7
488.1 468.8 0
878.7 874.7 873.4 868.3 865.5 858.4 843.2 820.1 802.1 778
737.4 685.9 650.9 605 535.6 464.6 412.5 362.6 292.7 224.6
182.4 152.9 116.8 84.8 64.9 47.3 24.4 8.7 5.8 3.2
1.1 0.9 0 0 0 0 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.3 96.8 110.6 122.2 130.3 138.3 149.9 164.6
178.8 196.8 223.7 255 275.5 296 328.7 354.3 371.5 393
456.1 455 0
878.7 875.7 874 871.1 867.4 859.8 845.7 819 799 771.8
723.5 664.1 622.6 573.2 494.8 410.2 349 292 227.3 177
145.3 120.4 87.3 58 39.1 27.1 13.7 5.2 3.3 2.2
0.5 0.4 0 0 0 0 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.9 33.2 40.9 44.9 51.2
61.4 69.4 76.8 84.7 95.9 108.6 118 127.3 140.1 153.7
164.1 176.8 199.1 231.9 255 278.1 311.5 343.4 362.5 382.7
435.7 441.9 0
878.7 876.7 875.2 874.4 869.6 861.7 847.6 818.4 796.3 766.6
711.3 645.5 598.4 545.4 458.5 362.2 294.6 234.6 175.8 138.7
115.1 93.8 63.2 36.2 18.7 11.4 5.5 2.4 1.4 1.4
0 0 0 0 0 0 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.2 74.7 84.2 97.3 107.3 117.8 131.7 144.6
152.2 160.9 179 212.3 237.4 262.8 297 333.5 354.8 374.1
419.3 431.1 0
878.7 877.7 878.4 878.5 872.7 864.8 847.6 819.7 795.1 764.4
703.7 636.6 586.4 530 435.8 333.6 267.6 216.6 165.7 128.8
105.7 85.4 55.7 29.3 14.3 9.5 4.9 1.9 1.4 1.4
0 0 0 0 0 0 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.7 41.7
50.4 57.4 63.1 71.3 81.7 92.9 101.6 112.7 127.6 140.7
148.9 156.9 172.5 203.3 228.4 255.1 290.4 326.7 350.7 370.6
415.2 427.2 0
878.7 878.7 881.5 882.7 875.9 867.9 847.6 821 793.8 762.1
696.2 627.7 574.5 514.5 413.2 305.1 240.5 198.7 155.6 118.9
96.2 77 48.1 22.4 9.9 7.6 4.2 1.4 1.4 1.4
0 0 0 0 0 0 0 1.5 1.8 0
0 1.5 1.8 2.6 5.5 12.9 24 33.5 35 39.4
47.9 54.6 59 67.8 79.3 88.5 95.9 107.7 123.5 136.8
145.6 153 165.9 194.3 219.4 247.4 283.9 320 346.6 367.2
411.1 423.2 0
878.7 877.7 878.4 878.5 872.7 864.8 847.6 819.7 795.1 764.4
703.7 636.6 586.4 530 435.8 333.6 267.6 216.6 165.7 128.8
105.7 85.4 55.7 29.3 14.3 9.5 4.9 1.9 1.4 1.4
0 0 0 0 0 0 0 1.5 1.8 0.8
0.8 1.6 1.8 3.6 7.2 15.2 26.4 34.5 36.7 41.7
50.4 57.4 63.1 71.3 81.7 92.9 101.6 112.7 127.6 140.7
148.9 156.9 172.5 203.3 228.4 255.1 290.4 326.7 350.7 370.6
415.2 427.2 0
878.7 876.7 875.2 874.4 869.6 861.7 847.6 818.4 796.3 766.6
711.3 645.5 598.4 545.4 458.5 362.2 294.6 234.6 175.8 138.7
115.1 93.8 63.2 36.2 18.7 11.4 5.5 2.4 1.4 1.4
0 0 0 0 0 0 0 1.5 1.8 1.6
1.6 1.8 1.8 4.5 8.8 17.5 28.9 35.5 38.3 44
52.8 60.1 67.2 74.7 84.2 97.3 107.3 117.8 131.7 144.6
152.2 160.9 179 212.3 237.4 262.8 297 333.5 354.8 374.1
419.3 431.1 0
878.7 875.7 874 871.1 867.4 859.8 845.7 819 799 771.8
723.5 664.1 622.6 573.2 494.8 410.2 349 292 227.3 177
145.3 120.4 87.3 58 39.1 27.1 13.7 5.2 3.3 2.2
0.5 0.4 0 0 0 0 0 1.5 1.8 1.8
1.8 2.3 3.7 10.6 16 22.9 33.2 40.9 44.9 51.2
61.4 69.4 76.8 84.7 95.9 108.6 118 127.3 140.1 153.7
164.1 176.8 199.1 231.9 255 278.1 311.5 343.4 362.5 382.7
435.7 441.9 0
878.7 874.7 873.4 868.3 865.5 858.4 843.2 820.1 802.1 778
737.4 685.9 650.9 605 535.6 464.6 412.5 362.6 292.7 224.6
182.4 152.9 116.8 84.8 64.9 47.3 24.4 8.7 5.8 3.2
1.1 0.9 0 0 0 0 0 1.5 1.8 1.8
1.8 3 6.1 18.3 25 29.2 38.1 47.8 53 60.1
72.1 80.9 88.3 96.8 110.6 122.2 130.3 138.3 149.9 164.6
178.8 196.8 223.7 255 275.5 296 328.7 354.3 371.5 393
456.1 455 0
878.7 876.2 874.6 868.2 865.2 857.9 842.2 822.4 806.2 784.8
749.6 705 675.1 635 574.6 514.5 470.7 427.1 359.1 287.5
242.4 210 169.3 131.8 108.6 85.7 53.6 30.5 22.8 15.6
7.4 3.1 0.9 0.4 0 0 0 1.5 2.3 3.3
5.9 9.1 13.9 28 36 41 50.8 63.3 69.8 77.2
89.7 99 106.7 115.9 131.9 145 154 162.7 176.1 192.4
208.3 228 255.2 282.6 300.5 318.3 348.4 372.5 392 418.7
488.1 468.8 0
878.7 880.2 877.8 871 866.4 858.1 842.9 826 811.2 792.4
760.3 721.6 695.2 663.1 611.7 559.8 523.5 485.4 426.4 365.4
325.4 291.5 244.8 198.9 170.3 142.3 101.4 70.5 54.2 39.5
19.3 7 2.8 1.3 0 0 0 1.5 3.1 6.3
14.1 20.5 27 39.8 49.2 58 71.3 87.4 95.2 102.6
114.3 123.8 132.1 141.9 159.8 177 189.3 200.6 218.8 237.3
252.5 270.2 293.7 314.7 330 345.2 370.5 397.9 424 459.9
531.5 483.2 0
878.7 882.1 878.7 871.4 865.6 856.7 841.7 826.6 813 796.3
767.1 733.6 710.3 684.8 641.3 596.7 566.9 534.1 483.4 431.9
396.8 362.6 312.4 261.6 229.4 198.2 151.4 114.1 90.7 69.8
39.6 19 11.5 7.1 2.4 0.5 0 2.1 6.1 14.2
26.6 36.1 45.9 59.9 71.1 83.7 101.2 120.9 130.9 139.6
152.6 164.3 174.1 185.4 205.2 225.8 240.7 254.4 276.5 297.6
312.1 328.5 349.2 366 379.1 392.1 413.1 440.7 469 507.6
573.5 497 0
878.7 877.6 873 865 858.7 850.3 835.5 818.4 804.8 789.1
762 731.6 710.3 686.8 648.2 608.8 582 553.7 509.9 463.9
433.3 402.6 356.4 310.6 281 251.8 208 168.7 142.3 119.4
84.9 55.5 40.4 27.5 11.8 2.5 0 4.8 16 36.9
52 64.2 81.9 105 119.4 135.3 159.4 182.7 197.2 211.2
232.1 252.1 265.9 281.1 303.5 325.1 340.6 356.4 379.7 403.9
417.8 434.9 455.7 474.8 487.3 498.9 517.2 535.6 553.4 574.9
611.2 508.8 0
878.7 873 867.4 858.6 851.8 843.9 829.2 810.2 796.6 781.9
757 729.6 710.3 688.8 655.1 620.9 597.1 573.3 536.3 495.8
469.8 442.6 400.4 359.7 332.5 305.4 264.6 223.3 193.9 168.9
130.2 92 69.3 47.8 21.2 4.5 0 7.4 25.8 59.7
77.4 92.2 118 150.1 167.7 186.9 217.5 244.4 263.6 282.8
311.5 339.9 357.6 376.8 401.9 424.4 440.6 458.3 483 510.3
523.5 541.2 562.2 583.6 595.4 605.7 621.2 630.4 637.8 642.2
648.9 520.6 0
878.7 877.6 873 865 858.7 850.3 835.5 818.4 804.8 789.1
762 731.6 710.3 686.8 648.2 608.8 582 553.7 509.9 463.9
433.3 402.6 356.4 310.6 281 251.8 208 168.7 142.3 119.4
84.9 55.5 40.4 27.5 11.8 2.5 0 65.7 111.8 154.9
176.6 193.9 217.9 243.9 260.3 282.1 314.2 344.4 363.6 382.1
409.8 436.6 454.3 470.8 494.4 514.8 529.1 542.2 560.8 580.7
590.7 603.2 617.9 631 638.8 645.2 654 658 660.8 662.6
662.8 527.8 0
878.7 882.1 878.7 871.4 865.6 856.7 841.7 826.6 813 796.3
767.1 733.6 710.3 684.8 641.3 596.7 566.9 534.1 483.4 431.9
396.8 362.6 312.4 261.6 229.4 198.2 151.4 114.1 90.7 69.8
39.6 19 11.5 7.1 2.4 0.5 0 124 197.9 250.1
275.7 295.7 317.9 337.8 352.9 377.3 410.9 444.3 463.5 481.4
508.2 533.3 551 564.9 587 605.3 617.5 626.1 638.6 651.2
657.9 665.1 673.7 678.3 682.3 684.7 686.8 685.5 683.7 682.9
676.7 535 0
878.7 880.2 877.8 871 866.4 858.1 842.9 826 811.2 792.4
760.3 721.6 695.2 663.1 611.7 559.8 523.5 485.4 426.4 365.4
325.4 291.5 244.8 198.9 170.3 142.3 101.4 70.5 54.2 39.5
19.3 7 2.8 1.3 0 0 0 187.8 376.1 555
648.9 663.6 633.5 616.6 615.1 627.4 648.3 670.9 682.7 692
708.5 724.2 735.5 743.4 754.6 761.6 765 765 763.2 760.6
757.6 754.2 747.2 738.7 734.3 729.4 721.4 711.6 704.2 698.3
686.4 539.7 0
878.7 876.2 874.6 868.2 865.2 857.9 842.2 822.4 806.2 784.8
749.6 705 675.1 635 574.6 514.5 470.7 427.1 359.1 287.5
242.4 210 169.3 131.8 108.6 85.7 53.6 30.5 22.8 15.6
7.4 3.1 0.9 0.4 0 0 0 253.3 585 929.7
1113.4 1120.3 1021 956.9 933.8 929 932.6 939.6 941.6 939.8
942.8 946.6 949.4 950 947.1 939.8 932.1 922.3 903.3 883
868.2 852.3 826.7 803.4 789.2 775.7 756.6 737.1 723.8 712
694.6 543.7 0
878.7 874.7 873.4 868.3 865.5 858.4 843.2 820.1 802.1 778
737.4 685.9 650.9 605 535.6 464.6 412.5 362.6 292.7 224.6
182.4 152.9 116.8 84.8 64.9 47.3 24.4 8.7 5.8 3.2
1.1 0.9 0 0 0 0 0 289 641.5 1040.7
1294.9 1433.8 1515.5 1460.8 1403.2 1351.6 1285.3 1233.5 1206.6 1185.1
1166.5 1156.9 1152.1 1147.5 1135.9 1118.8 1102.6 1082.9 1047.5 1009.1
982.5 954.5 911.1 869.8 844.1 822.1 789.8 761 743.1 725.7
702.3 547 0
878.7 875.7 874 871.1 867.4 859.8 845.7 819 799 771.8
723.5 664.1 622.6 573.2 494.8 410.2 349 292 227.3 177
145.3 120.4 87.3 58 39.1 27.1 13.7 5.2 3.3 2.2
0.5 0.4 0 0 0 0 0 294.9 545.6 888
1193.3 1604.3 2116.8 2128.1 2023.4 1895.1 1706.4 1552.5 1477.8 1428.1
1379.5 1355.1 1343.8 1336 1321.1 1298.4 1276.2 1246.8 1195.8 1138.9
1100.5 1060.7 1000.4 937.8 899 868.5 820.9 783.1 761.9 739.3
709.7 549.6 0
878.7 876.7 875.2 874.4 869.6 861.7 847.6 818.4 796.3 766.6
711.3 645.5 598.4 545.4 458.5 362.2 294.6 234.6 175.8 138.7
115.1 93.8 63.2 36.2 18.7 11.4 5.5 2.4 1.4 1.4
0 0 0 0 0 0 0 302 473.3 757.8
1083.5 1680 2533.4 2650.4 2528.1 2352.5 2075.9 1839.1 1721.9 1643.6
1562.4 1520.7 1501.6 1489.4 1471.2 1444.8 1418.6 1382.1 1319.3 1247.5
1198.6 1149 1074.5 994.2 944.8 906.2 846.3 800.9 776.3 749.6
714.8 551.2 0
878.7 877.7 878.4 878.5 872.7 864.8 847.6 819.7 795.1 764.4
703.7 636.6 586.4 530 435.8 333.6 267.6 216.6 165.7 128.8
105.7 85.4 55.7 29.3 14.3 9.5 4.9 1.9 1.4 1.4
0 0 0 0 0 0 0 312.5 471.7 694.8
949.1 1471.5 2395.8 2737 2686.2 2551.2 2290.5 2028.4 1885 1776.5
1655 1588.2 1557.3 1537.9 1516.3 1491.8 1466.9 1431.7 1368.4 1292.5
1237.1 1183.5 1103.2 1015.6 963.7 917.8 854.5 805.6 777.1 749.7
713.2 549.9 0
878.7 878.7 881.5 882.7 875.9 867.9 847.6 821 793.8 762.1
696.2 627.7 574.5 514.5 413.2 305.1 240.5 198.7 155.6 118.9
96.2 77 48.1 22.4 9.9 7.6 4.2 1.4 1.4 1.4
0 0 0 0 0 0 0 323 470.1 631.9
814.8 1263.1 2258.2 2823.7 2844.4 2750 2505.2 2217.6 2048 1909.4
1747.5 1655.7 1613 1586.4 1561.4 1538.9 1515.3 1481.4 1417.6 1337.6
1275.6 1218.1 1131.8 1037.1 982.5 929.4 862.7 810.4 777.9 749.9
711.6 548.6 0
878.7 877.7 878.4 878.5 872.7 864.8 847.6 819.7 795.1 764.4
703.7 636.6 586.4 530 435.8 333.6 267.6 216.6 165.7 128.8
105.7 85.4 55.7 29.3 14.3 9.5 4.9 1.9 1.4 1.4
0 0 0 0 0 0 0 312.5 471.7 694.8
949.1 1471.5 2395.8 2737 2686.2 2551.2 2290.5 2028.4 1885 1776.5
1655 1588.2 1557.3 1537.9 1516.3 1491.8 1466.9 1431.7 1368.4 1292.5
1237.1 1183.5 1103.2 1015.6 963.7 917.8 854.5 805.6 777.1 749.7
713.2 549.9 0
878.7 876.7 875.2 874.4 869.6 861.7 847.6 818.4 796.3 766.6
711.3 645.5 598.4 545.4 458.5 362.2 294.6 234.6 175.8 138.7
115.1 93.8 63.2 36.2 18.7 11.4 5.5 2.4 1.4 1.4
0 0 0 0 0 0 0 302 473.3 757.8
1083.5 1680 2533.4 2650.4 2528.1 2352.5 2075.9 1839.1 1721.9 1643.6
1562.4 1520.7 1501.6 1489.4 1471.2 1444.8 1418.6 1382.1 1319.3 1247.5
1198.6 1149 1074.5 994.2 944.8 906.2 846.3 800.9 776.3 749.6
714.8 551.2 0
878.7 875.7 874 871.1 867.4 859.8 845.7 819 799 771.8
723.5 664.1 622.6 573.2 494.8 410.2 349 292 227.3 177
145.3 120.4 87.3 58 39.1 27.1 13.7 5.2 3.3 2.2
0.5 0.4 0 0 0 0 0 294.9 545.6 888
1193.3 1604.3 2116.8 2128.1 2023.4 1895.1 1706.4 1552.5 1477.8 1428.1
1379.5 1355.1 1343.8 1336 1321.1 1298.4 1276.2 1246.8 1195.8 1138.9
1100.5 1060.7 1000.4 937.8 899 868.5 820.9 783.1 761.9 739.3
709.7 549.6 0
878.7 874.7 873.4 868.3 865.5 858.4 843.2 820.1 802.1 778
737.4 685.9 650.9 605 535.6 464.6 412.5 362.6 292.7 224.6
182.4 152.9 116.8 84.8 64.9 47.3 24.4 8.7 5.8 3.2
1.1 0.9 0 0 0 0 0 289 641.5 1040.7
1294.9 1433.8 1515.5 1460.8 1403.2 1351.6 1285.3 1233.5 1206.6 1185.1
1166.5 1156.9 1152.1 1147.5 1135.9 1118.8 1102.6 1082.9 1047.5 1009.1
982.5 954.5 911.1 869.8 844.1 822.1 789.8 761 743.1 725.7
702.3 547 0
878.7 876.2 874.6 868.2 865.2 857.9 842.2 822.4 806.2 784.8
749.6 705 675.1 635 574.6 514.5 470.7 427.1 359.1 287.5
242.4 210 169.3 131.8 108.6 85.7 53.6 30.5 22.8 15.6
7.4 3.1 0.9 0.4 0 0 0 253.3 585 929.7
1113.4 1120.3 1021 956.9 933.8 929 932.6 939.6 941.6 939.8
942.8 946.6 949.4 950 947.1 939.8 932.1 922.3 903.3 883
868.2 852.3 826.7 803.4 789.2 775.7 756.6 737.1 723.8 712
694.6 543.7 0
878.7 880.2 877.8 871 866.4 858.1 842.9 826 811.2 792.4
760.3 721.6 695.2 663.1 611.7 559.8 523.5 485.4 426.4 365.4
325.4 291.5 244.8 198.9 170.3 142.3 101.4 70.5 54.2 39.5
19.3 7 2.8 1.3 0 0 0 187.8 376.1 555
648.9 663.6 633.5 616.6 615.1 627.4 648.3 670.9 682.7 692
708.5 724.2 735.5 743.4 754.6 761.6 765 765 763.2 760.6
757.6 754.2 747.2 738.7 734.3 729.4 721.4 711.6 704.2 698.3
686.4 539.7 0
878.7 882.1 878.7 871.4 865.6 856.7 841.7 826.6 813 796.3
767.1 733.6 710.3 684.8 641.3 596.7 566.9 534.1 483.4 431.9
396.8 362.6 312.4 261.6 229.4 198.2 151.4 114.1 90.7 69.8
39.6 19 11.5 7.1 2.4 0.5 0 124 197.9 250.1
275.7 295.7 317.9 337.8 352.9 377.3 410.9 444.3 463.5 481.4
508.2 533.3 551 564.9 587 605.3 617.5 626.1 638.6 651.2
657.9 665.1 673.7 678.3 682.3 684.7 686.8 685.5 683.7 682.9
676.7 535 0
878.7 877.6 873 865 858.7 850.3 835.5 818.4 804.8 789.1
762 731.6 710.3 686.8 648.2 608.8 582 553.7 509.9 463.9
433.3 402.6 356.4 310.6 281 251.8 208 168.7 142.3 119.4
84.9 55.5 40.4 27.5 11.8 2.5 0 65.7 111.8 154.9
176.6 193.9 217.9 243.9 260.3 282.1 314.2 344.4 363.6 382.1
409.8 436.6 454.3 470.8 494.4 514.8 529.1 542.2 560.8 580.7
590.7 603.2 617.9 631 638.8 645.2 654 658 660.8 662.6
662.8 527.8 0
878.7 873 867.4 858.6 851.8 843.9 829.2 810.2 796.6 781.9
757 729.6 710.3 688.8 655.1 620.9 597.1 573.3 536.3 495.8
469.8 442.6 400.4 359.7 332.5 305.4 264.6 223.3 193.9 168.9
130.2 92 69.3 47.8 21.2 4.5 0 7.4 25.8 59.7
77.4 92.2 118 150.1 167.7 186.9 217.5 244.4 263.6 282.8
311.5 339.9 357.6 376.8 401.9 424.4 440.6 458.3 483 510.3
523.5 541.2 562.2 583.6 595.4 605.7 621.2 630.4 637.8 642.2
648.9 520.6 0
